Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03090-02105 |
03090-02206 |
03090-02308 |
03090-02410 |
03090-12105 |
03090-12206 |
03090-12308 |
03090-12410 |
03090-2105 |
03090-2206 |
03090-2308 |
03090-2410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.79 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | 0.0060 | ||
19.73 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | 0.0058 | ||
25.05 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | 0.0122 | ||
26.12 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | 0.0143 | ||
15.98 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | 0.0238 | ||
18.81 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | 0.0261 | ||
23.83 € | 1 | 4 Days | Stainless Steel | 8 | 1.4305 | - | not hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | 0.0357 | ||
24.84 € | 1 | 4 Days | Stainless Steel | 10 | 1.4305 | - | not hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | 0.0375 | ||
9.80 € | 1 | 4 Days | Steel | 5 | - | 5.8 | hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | 0.0843 | ||
10.89 € | 1 | 4 Days | Steel | 6 | - | 5.8 | hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | 0.0871 | ||
13.52 € | 1 | 4 Days | Steel | 8 | - | 5.8 | hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | 0.1427 | ||
14.53 € | 1 | 4 Days | Steel | 10 | - | 5.8 | hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | 0.1430 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | B |
---|---|---|---|---|---|
Colour Cap | black grey RAL 7021 |
Configure
Basic Attributes
Body Material
Stroke S(mm)
Steel code
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes