Indexing plungers, short version, Form A (03090)

Indexing plungers, short version, Form A (03090)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ideal where space is restricted:

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-01004080
03090-01105100
03090-01206120
03090-01308160
03090-01903060
03090-11004080
03090-11105100
03090-11206120
03090-11308160
03090-11903060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

5.02 €

1 4 Days Steel404M818129.56610293.50.0170

5.09 €

1 4 Days Steel515M10211.334.5871371260.0310

5.95 €

1 4 Days Steel626M12251.841.710814151260.0310

6.27 €

1 4 Days Steel838M16332.354121019201360.0330

5.00 €

1 4 Days Steel3.593M6140.825.5658283.50.0040

5.26 €

1 4 Days Stainless Steel404M818129.56610293.50.0050

6.13 €

1 4 Days Stainless Steel515M10211.334.5871371260.0080

7.09 €

1 4 Days Stainless Steel626M12251.841.710814151260.0080

9.09 €

1 4 Days Stainless Steel838M16332.354121019201360.0090

5.22 €

1 4 Days Stainless Steel3.593M6140.825.5658283.50.0150

Loading...

  1. 1

Basic information

Steel code 1.4305 Surface finish body not hardened Component material Thermoplastic
Component colour black grey RAL 7021 Form A

Tech Support