Indexing plungers, short version, Form C (03090)

Indexing plungers, short version, Form C (03090)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ideal where space is restricted:

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-03004080
03090-03105100
03090-03206120
03090-03308160
03090-03903060
03090-13004080
03090-13105100
03090-13206120
03090-13308160
03090-13903060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.20 €

1 4 Days Steel404M818129.56610293.5

5.26 €

1 4 Days Steel515M10211.334.587137126

6.13 €

1 4 Days Steel626M12251.841.71081415126

6.36 €

1 4 Days Steel838M16332.35412101920136

5.11 €

1 4 Days Steel3.593M6140.825.5658283.5

5.33 €

1 4 Days Stainless Steel404M818129.56610293.5

6.27 €

1 4 Days Stainless Steel515M10211.334.587137126

7.23 €

1 4 Days Stainless Steel626M12251.841.71081415126

9.30 €

1 4 Days Stainless Steel838M16332.35412101920136

5.34 €

1 4 Days Stainless Steel3.593M6140.825.5658283.5

Loading...

  1. 1

Basic information

Steel code 1.4305 Surface finish body not hardened Component material Thermoplastic
Component colour black grey RAL 7021 Form C

Tech Support