Indexing plunger with status sensor, Form D (03090)

Indexing plunger with status sensor, Form D (03090)
· No interfering edges

· Intelligent battery management allows long running time

· Wireless transfer of actuation status

· Laborious cable connections no longer necessary

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-01-04105
03090-01-04206
03090-01-04308
03090-01-04410
03090-01-04412
03090-01-14105
03090-01-14206
03090-01-14308
03090-01-14410
03090-01-14412
03090-01-4105
03090-01-4206
03090-01-4308
03090-01-4410
03090-01-4412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

175.96 €

1 4 Days Stainless Steel5hardened15M10x11.357177151317125

177.61 €

1 4 Days Stainless Steel6hardened26M12x1151.862208171419146

182.56 €

1 4 Days Stainless Steel8hardened38M16x1152.37626102319243515

185.83 €

1 4 Days Stainless Steel10hardened410M20x1152.88228122522303415

189.13 €

1 4 Days Stainless Steel12hardened412M20x1152.88628142522303915

175.96 €

1 4 Days Stainless Steel5not hardened15M10x11.357177151317125

177.61 €

1 4 Days Stainless Steel6not hardened26M12x1151.862208171419146

182.56 €

1 4 Days Stainless Steel8not hardened38M16x1152.37626102319243515

185.83 €

1 4 Days Stainless Steel10not hardened410M20x1152.88228122522303415

189.13 €

1 4 Days Stainless Steel12not hardened412M20x1152.88628142522303915

166.11 €

1 4 Days Steel5hardened15M10x11.357177151317125

167.77 €

1 4 Days Steel6hardened26M12x1151.862208171419146

169.40 €

1 4 Days Steel8hardened38M16x1152.37626102319243515

174.32 €

1 4 Days Steel10hardened410M20x1152.88228122522303415

177.61 €

1 4 Days Steel12hardened412M20x1152.88628142522303915

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D
Form-Type with locking slot, with locknut D2(mm) 35

Tech Support