Indexing plungers steel or stainless steel with status sensor, hardwired, Form C (03090)

Indexing plungers steel or stainless steel with status sensor, hardwired, Form C (03090)
· electronic status monitoring

· No interfering edges

· short switching distance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-20-031051
03090-20-032061
03090-20-033081
03090-20-034101
03090-20-034121
03090-20-131051
03090-20-132061
03090-20-133081
03090-20-134101
03090-20-134121
03090-20-31051
03090-20-32061
03090-20-33081
03090-20-34101
03090-20-34121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

118.40 €

1 4 Days Stainless Steel5hardened15M10x1251.3511771513125

120.06 €

1 4 Days Stainless Steel6hardened26M12x115251.8562081714146

124.99 €

1 4 Days Stainless Steel8hardened38M16x115332.374261023193515

128.27 €

1 4 Days Stainless Steel10hardened410M20x115332.880281225223415

131.56 €

1 4 Days Stainless Steel12hardened412M20x115332.884281425223915

118.40 €

1 4 Days Stainless Steel5not hardened15M10x1251.3511771513125

120.06 €

1 4 Days Stainless Steel6not hardened26M12x115251.8562081714146

124.99 €

1 4 Days Stainless Steel8not hardened38M16x115332.374261023193515

128.27 €

1 4 Days Stainless Steel10not hardened410M20x115332.880281225223415

131.56 €

1 4 Days Stainless Steel12not hardened412M20x115332.884281425223915

113.46 €

1 4 Days Steel5hardened15M10x1251.3511771513125

115.12 €

1 4 Days Steel6hardened26M12x115251.8562081714146

116.76 €

1 4 Days Steel8hardened38M16x115332.374261023193515

121.70 €

1 4 Days Steel10hardened410M20x115332.880281225223415

124.99 €

1 4 Days Steel12hardened412M20x115332.884281425223915

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form C
Form-Type with locking slot, without locknut Locknut without locknut Connection type PVC cable
D3(mm) 2.4 P=cable length(mm) 2000

Tech Support