Indexing plungers Form F (03092) (03092-2004)

Indexing plungers Form F (03092) 03092-2004

Product Details:

Manufacturer part number: 03092-2004

Brand: NORELEM

Price: 9.49

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03092-2004

Part Number
03092-2004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

9.49 €

1 4 Days Steel4-5.8hardened04M8x1M31321567131013126

Loading...

  1. 1

Basic information

Form F

This page is Indexing plungers Form F (03092), part number 03092-2004.
You can find the detail information about specifications and dimensions on part number 03092-2004.

Variation of this product

Part Number
03092-02308
03092-02410
03092-02412
03092-2105
03092-2206
03092-2308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

25.09 €

1 4 Days Stainless Steel81.4034-hardened38M16x115M82.3562610122319243515

37.62 €

1 4 Days Stainless Steel101.4034-hardened410M20x115M82.8622812122522303415

41.37 €

1 4 Days Stainless Steel121.4034-hardened412M20x115M82.8662814122522303915

9.07 €

1 4 Days Steel5-5.8hardened15M10x1M41.3371778151317125

10.07 €

1 4 Days Steel6-5.8hardened26M12x115M61.8422088171419146

13.19 €

1 4 Days Steel8-5.8hardened38M16x115M82.3562610122319243515

Tech Support