Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03094-02105 |
03094-02206 |
03094-02308 |
03094-02410 |
03094-12105 |
03094-12206 |
03094-12308 |
03094-12410 |
03094-2105 |
03094-2206 |
03094-2308 |
03094-2410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Version 2 | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW (mm) | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.70 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 24 | 18 | 17 | 03094-91 | 12 | 5 | ||
15.55 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 28 | 22 | 19 | 03094-92 | 14 | 6 | ||
18.46 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 36 | 30 | 24 | 03094-93 | 35 | 15 | ||
26.95 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 40 | 30 | 30 | 03094-94 | 34 | 15 | ||
13.11 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | not hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 24 | 18 | 17 | 03094-91 | 12 | 5 | ||
14.88 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | not hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 28 | 22 | 19 | 03094-92 | 14 | 6 | ||
17.62 € | 1 | 4 Days | Stainless Steel | 8 | 1.4305 | - | not hardened | not hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 36 | 30 | 24 | 03094-93 | 35 | 15 | ||
25.79 € | 1 | 4 Days | Stainless Steel | 10 | 1.4305 | - | not hardened | not hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 40 | 30 | 30 | 03094-94 | 34 | 15 | ||
7.44 € | 1 | 4 Days | Steel | 5 | - | 5.8 | hardened | hardened | 1 | 5 | M10x1 | 21 | 1.3 | 47 | 24 | 18 | 17 | 03094-91 | 12 | 5 | ||
8.07 € | 1 | 4 Days | Steel | 6 | - | 5.8 | hardened | hardened | 2 | 6 | M12x115 | 25 | 1.8 | 56 | 28 | 22 | 19 | 03094-92 | 14 | 6 | ||
9.83 € | 1 | 4 Days | Steel | 8 | - | 5.8 | hardened | hardened | 3 | 8 | M16x115 | 33 | 2.3 | 74 | 36 | 30 | 24 | 03094-93 | 35 | 15 | ||
14.49 € | 1 | 4 Days | Steel | 10 | - | 5.8 | hardened | hardened | 4 | 10 | M20x115 | 33 | 2.8 | 80 | 40 | 30 | 30 | 03094-94 | 34 | 15 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | H |
---|
Configure
Basic Attributes
Body Material
Stroke S(mm)
Steel code
Grade
Surface finish body
Version 2
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
SW(mm)
Order No. screw-in washer
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes