Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03096-03004 |
03096-03105 |
03096-03206 |
03096-03308 |
03096-03410 |
03096-13004 |
03096-13105 |
03096-13206 |
03096-13308 |
03096-13410 |
03096-3004 |
03096-3105 |
03096-3206 |
03096-3308 |
03096-3410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D4 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.99 € | 1 | 4 Days | Stainless Steel | 4 | 1.4034 | - | hardened | 0 | 4 | M8x1 | 15 | 1 | 40 | 21 | 03094-90 | 12 | 6 | ||
11.43 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | 1 | 5 | M10x1 | 23 | 1.3 | 52 | 24 | 03094-91 | 12 | 5 | ||
12.70 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | 2 | 6 | M12x115 | 23 | 1.8 | 57 | 28 | 03094-92 | 14 | 6 | ||
15.06 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | 3 | 8 | M16x115 | 28 | 2.3 | 72 | 36 | 03094-93 | 35 | 15 | ||
22.70 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | 4 | 10 | M20x115 | 28 | 2.8 | 78 | 40 | 03094-94 | 34 | 15 | ||
11.99 € | 1 | 4 Days | Stainless Steel | 4 | 1.4305 | - | not hardened | 0 | 4 | M8x1 | 15 | 1 | 40 | 21 | 03094-90 | 12 | 6 | ||
11.43 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | 1 | 5 | M10x1 | 23 | 1.3 | 52 | 24 | 03094-91 | 12 | 5 | ||
12.70 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | 2 | 6 | M12x115 | 23 | 1.8 | 57 | 28 | 03094-92 | 14 | 6 | ||
15.06 € | 1 | 4 Days | Stainless Steel | 8 | 1.4305 | - | not hardened | 3 | 8 | M16x115 | 28 | 2.3 | 72 | 36 | 03094-93 | 35 | 15 | ||
22.70 € | 1 | 4 Days | Stainless Steel | 10 | 1.4305 | - | not hardened | 4 | 10 | M20x115 | 28 | 2.8 | 78 | 40 | 03094-94 | 34 | 15 | ||
7.26 € | 1 | 4 Days | Steel | 4 | - | 5.8 | hardened | 0 | 4 | M8x1 | 15 | 1 | 40 | 21 | 03094-90 | 12 | 6 | ||
6.72 € | 1 | 4 Days | Steel | 5 | - | 5.8 | hardened | 1 | 5 | M10x1 | 23 | 1.3 | 52 | 24 | 03094-91 | 12 | 5 | ||
7.25 € | 1 | 4 Days | Steel | 6 | - | 5.8 | hardened | 2 | 6 | M12x115 | 23 | 1.8 | 57 | 28 | 03094-92 | 14 | 6 | ||
8.49 € | 1 | 4 Days | Steel | 8 | - | 5.8 | hardened | 3 | 8 | M16x115 | 28 | 2.3 | 72 | 36 | 03094-93 | 35 | 15 | ||
12.57 € | 1 | 4 Days | Steel | 10 | - | 5.8 | hardened | 4 | 10 | M20x115 | 28 | 2.8 | 78 | 40 | 03094-94 | 34 | 15 |
Loading...
Form | T |
---|
Configure
Basic Attributes
Body Material
Stroke S(mm)
Steel code
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D4(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
Order No. screw-in washer
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes