Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03098-04004 |
03098-04105 |
03098-04206 |
03098-04308 |
03098-04410 |
03098-14004 |
03098-14105 |
03098-14206 |
03098-14308 |
03098-14410 |
03098-4004 |
03098-4105 |
03098-4206 |
03098-4308 |
03098-4410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Outside diameter (mm) | D4 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.46 € | 1 | 4 Days | Stainless Steel | 4 | 1.4034 | - | hardened | 0 | 4 | 10 | 15 | 1 | 40 | 21 | 12 | 6 | ||
14.74 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | 1 | 5 | 12 | 23 | 1.3 | 52 | 24 | 12 | 5 | ||
16.79 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | 2 | 6 | 14 | 23 | 1.8 | 57 | 28 | 14 | 6 | ||
22.29 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | 3 | 8 | 18 | 28 | 2.3 | 72 | 36 | 35 | 15 | ||
35.27 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | 4 | 10 | 22 | 28 | 2.8 | 78 | 40 | 34 | 15 | ||
15.46 € | 1 | 4 Days | Stainless Steel | 4 | 1.4305 | - | not hardened | 0 | 4 | 10 | 15 | 1 | 40 | 21 | 12 | 6 | ||
14.74 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | 1 | 5 | 12 | 23 | 1.3 | 52 | 24 | 12 | 5 | ||
16.79 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | 2 | 6 | 14 | 23 | 1.8 | 57 | 28 | 14 | 6 | ||
22.29 € | 1 | 4 Days | Stainless Steel | 8 | 1.4305 | - | not hardened | 3 | 8 | 18 | 28 | 2.3 | 72 | 36 | 35 | 15 | ||
35.27 € | 1 | 4 Days | Stainless Steel | 10 | 1.4305 | - | not hardened | 4 | 10 | 22 | 28 | 2.8 | 78 | 40 | 34 | 15 | ||
9.11 € | 1 | 4 Days | Steel | 4 | - | 5.8 | hardened | 0 | 4 | 10 | 15 | 1 | 40 | 21 | 12 | 6 | ||
8.68 € | 1 | 4 Days | Steel | 5 | - | 5.8 | hardened | 1 | 5 | 12 | 23 | 1.3 | 52 | 24 | 12 | 5 | ||
9.62 € | 1 | 4 Days | Steel | 6 | - | 5.8 | hardened | 2 | 6 | 14 | 23 | 1.8 | 57 | 28 | 14 | 6 | ||
12.43 € | 1 | 4 Days | Steel | 8 | - | 5.8 | hardened | 3 | 8 | 18 | 28 | 2.3 | 72 | 36 | 35 | 15 | ||
19.06 € | 1 | 4 Days | Steel | 10 | - | 5.8 | hardened | 4 | 10 | 22 | 28 | 2.8 | 78 | 40 | 34 | 15 |
Loading...
Form | V |
---|
Configure
Basic Attributes
Body Material
Stroke S(mm)
Steel code
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Outside diameter(mm)
D4(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes