Ball lock pins, Form A, metal collar (03193)

Ball lock pins, Form A, metal collar (03193)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03193-3805010
03193-3805015
03193-3805020
03193-3805025
03193-3805030
03193-3806010
03193-3806015
03193-3806020
03193-3806025
03193-3806030
03193-3806035
03193-3806040
03193-3806045
03193-3806050
03193-3808020
03193-3808025
03193-3808030
03193-3808035
03193-3808040
03193-3808045
03193-3808050
03193-4710020
03193-4710025
03193-4710030
03193-4710035
03193-4710040
03193-4710045
03193-4710050
03193-4710060
03193-4712025
03193-4712030
03193-4712035
03193-4712040
03193-4712045
03193-4712050
03193-4712060
03193-4712070
03193-4712080
03193-4716030
03193-4716035
03193-4716040
03193-4716045
03193-4716050
03193-4716060
03193-4716070
03193-4716080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

19.80 €

1 4 Days 3855.51610632.516515

19.80 €

1 4 Days 3855.51615632.521515

19.95 €

1 4 Days 3855.51620632.526515

19.95 €

1 4 Days 3855.51625632.531515

21.09 €

1 4 Days 3855.51630632.536515

19.80 €

1 4 Days 3866.851610732.517622

19.80 €

1 4 Days 3866.851615732.522622

20.47 €

1 4 Days 3866.851620732.527622

19.95 €

1 4 Days 3866.851625732.532622

21.51 €

1 4 Days 3866.851630732.537622

21.09 €

1 4 Days 3866.851635732.542622

21.86 €

1 4 Days 3866.851640732.547622

21.35 €

1 4 Days 3866.851645732.552622

21.86 €

1 4 Days 3866.851650732.557622

21.29 €

1 4 Days 3889.51620832.528838

21.29 €

1 4 Days 3889.51625832.533838

22.43 €

1 4 Days 3889.51630832.538838

22.43 €

1 4 Days 3889.51635832.543838

22.80 €

1 4 Days 3889.51640832.548838

22.80 €

1 4 Days 3889.51645832.553838

22.80 €

1 4 Days 3889.51650832.558838

34.72 €

1 4 Days 4710122320940291060

34.72 €

1 4 Days 4710122325940341060

36.46 €

1 4 Days 4710122330940391060

36.46 €

1 4 Days 4710122335940441060

36.46 €

1 4 Days 4710122340940491060

36.85 €

1 4 Days 4710122345940541060

36.85 €

1 4 Days 4710122350940591060

38.25 €

1 4 Days 4710122360940691060

35.74 €

1 4 Days 471214.523251040351286

37.52 €

1 4 Days 471214.523301040401286

37.52 €

1 4 Days 471214.523351040451286

37.52 €

1 4 Days 471214.523401040501286

37.52 €

1 4 Days 471214.523451040551286

37.52 €

1 4 Days 471214.523501040601286

39.32 €

1 4 Days 471214.523601040701286

41.11 €

1 4 Days 471214.523701040801286

41.11 €

1 4 Days 471214.523801040901286

63.88 €

1 4 Days 471619233013404316153

63.88 €

1 4 Days 471619233513404816153

63.88 €

1 4 Days 471619234013405316153

64.05 €

1 4 Days 471619234513405816153

64.05 €

1 4 Days 471619235013406316153

68.49 €

1 4 Days 471619236013407316153

68.49 €

1 4 Days 471619237013408316153

72.96 €

1 4 Days 471619238013409316153

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Thermoplastic
Component colour black Form A Colour Cap traffic red RAL 3020

Tech Support