Ball lock pins stainless steel with headend lock (03420) (Part Numbers)

Ball lock pins stainless steel with headend lock (03420)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03420-10-002605050
03420-10-002605100
03420-10-002605150
03420-10-002606050
03420-10-002606100
03420-10-002606150
03420-10-003308100
03420-10-003308150
03420-10-003308200
03420-10-003310100
03420-10-003310150
03420-10-003310200
03420-10-004612150
03420-10-004612200
03420-10-004612250
03420-10-004616150
03420-10-004616200
03420-10-004616250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

30.19 €

1 4 Days 17.626.455.513.21.53472520.250510

31.15 €

1 4 Days 17.626.455.513.21.53972520.2100510

31.35 €

1 4 Days 17.626.455.513.21.531472520.2150510

30.79 €

1 4 Days 17.626.466.8513.223472520.250614

31.80 €

1 4 Days 17.626.466.8513.223972520.2100614

32.03 €

1 4 Days 17.626.466.8513.2231472520.2150614

32.97 €

1 4 Days 2333.289.517.333.596.53326.1100826

33.55 €

1 4 Days 2333.289.517.333.5146.53326.1150826

34.32 €

1 4 Days 2333.289.517.333.5196.53326.1200826

33.96 €

1 4 Days 2333.2101217.343.596.53326.11001040

35.02 €

1 4 Days 2333.2101217.343.5146.53326.11501040

35.62 €

1 4 Days 2333.2101217.343.5196.53326.12001040

38.65 €

1 4 Days 3345.91214.526.34.53.5146.539.531.31501257

39.92 €

1 4 Days 3345.91214.526.34.53.5196.539.531.32001257

40.70 €

1 4 Days 3345.91214.526.34.53.5246.539.531.32501257

42.03 €

1 4 Days 3345.9161926.36.5414639.531.315016100

44.26 €

1 4 Days 3345.9161926.36.5419639.531.320016100

45.50 €

1 4 Days 3345.9161926.36.5424639.531.325016100

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Thermoplastic Component colour black

Tech Support