Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03400-06025 |
03400-06040 |
03400-06050 |
03400-08025 |
03400-08040 |
03400-08050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | H (mm) | L=Length (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Extraction force F (N) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.97 € | 1 | 4 Days | 12 | 6 | 3 | 25 | 45 | 31 | 6 | 190 | 12 | ||
15.26 € | 1 | 4 Days | 12 | 6 | 3 | 40 | 60 | 46 | 6 | 190 | 12 | ||
15.75 € | 1 | 4 Days | 12 | 6 | 3 | 50 | 70 | 56 | 6 | 190 | 12 | ||
15.75 € | 1 | 4 Days | 16 | 8 | 4 | 25 | 46 | 31 | 8 | 270 | 21 | ||
16.24 € | 1 | 4 Days | 16 | 8 | 4 | 40 | 61 | 46 | 8 | 270 | 21 | ||
16.49 € | 1 | 4 Days | 16 | 8 | 4 | 50 | 71 | 56 | 8 | 270 | 21 |
Loading...
Main material | Steel | B(mm) | 16.9 | B1(mm) | 2 |
---|---|---|---|---|---|
L1(mm) | 6 |
Configure
Basic Attributes
D(mm)
D1=Pin diameter(mm)
H(mm)
L=Length(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Extraction force F(N)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes