Pull handles Form B (06933) (Part Numbers)

Pull handles Form B (06933)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06933-055101
06933-055103
06933-088101
06933-088103
06933-100101
06933-100103
06933-120101
06933-120103
06933-180101
06933-180103
06933-235101
06933-235103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

6.43 €

1 4 Days 55black75.5

6.43 €

1 4 Days 55natural75.5

6.62 €

1 4 Days 88black108.5

6.62 €

1 4 Days 88natural108.5

6.68 €

1 4 Days 100black120.5

6.68 €

1 4 Days 100natural120.5

6.76 €

1 4 Days 120black140.5

6.76 €

1 4 Days 120natural140.5

7.07 €

1 4 Days 180black200.5

7.07 €

1 4 Days 180natural200.5

7.30 €

1 4 Days 235black255.5

7.30 €

1 4 Days 235natural255.5

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body anodized
Component material Polyamide Component colour black Form B
Assembly from the operating side Pull handle: cross section rectangular B(mm) 12.5
D=Fastening hole M5 H(mm) 40

Tech Support