Spring plungers with slot and thrust pin, standard spring force (03025) (03025-08)

Spring plungers with slot and thrust pin, standard spring force (03025) 03025-08

Product Details:

Manufacturer part number: 03025-08

Brand: NORELEM

Price: 4.18

Delivery time: 4 Days


Technical Data:

Initial Load: 15 N

Max. Load: 30 N

D=thread: M8

D1: 4 mm

H: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03025-08

Part Number
03025-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

4.18 €

1 4 Days 1530M842161.2

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

This page is Spring plungers with slot and thrust pin, standard spring force (03025), part number 03025-08.
You can find the detail information about specifications and dimensions on part number 03025-08.

Variation of this product

Part Number
03025-04
03025-05
03025-06
03025-10
03025-12
03025-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.20 €

1 4 Days 620M41.81.590.6

3.17 €

1 4 Days 620M52.42120.8

3.17 €

1 4 Days 720M62.72141

4.86 €

1 4 Days 2035M104.52.5191.6

6.20 €

1 4 Days 3055M1263.5222

8.11 €

1 4 Days 45100M168.54.5242.5

Tech Support