Spring plungers with slot and thrust pin, reinforced spring force (03025) (03025-210)

Spring plungers with slot and thrust pin, reinforced spring force (03025) 03025-210

Product Details:

Manufacturer part number: 03025-210

Brand: NORELEM

Price: 5.48

Delivery time: 4 Days


Technical Data:

Initial Load: 20 N

Max. Load: 54 N

D=thread: M10

D1: 4.5 mm

H: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03025-210

Part Number
03025-210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

5.48 €

1 4 Days 2054M104.52.5191.6

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

This page is Spring plungers with slot and thrust pin, reinforced spring force (03025), part number 03025-210.
You can find the detail information about specifications and dimensions on part number 03025-210.

Variation of this product

Part Number
03025-205
03025-206
03025-208
03025-212
03025-216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.74 €

1 4 Days 925M52.42120.8

3.77 €

1 4 Days 1125M62.72141

4.68 €

1 4 Days 2243M842161.2

7.16 €

1 4 Days 3694M1263.5222

8.76 €

1 4 Days 60110M168.54.5242.5

Tech Support