Lateral spring plungers with threaded sleeve, without thrust pin, Form A, without seal (03336) (03336-1020X12)

Lateral spring plungers with threaded sleeve, without thrust pin, Form A, without seal (03336) 03336-1020X12

Product Details:

Manufacturer part number: 03336-1020X12

Brand: NORELEM

Price: 9.30

Delivery time: 4 Days


Technical Data:

D=outside diameter: M12 mm

D1: M4 mm

K: 2x60° mm

L=Length: 11.5 mm

L1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03336-1020X12

Part Number
03336-1020X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool Weight (ERP)
(kg)

9.30 €

1 4 Days M12M42x60°11.54101.62003334-060.0079

Loading...

  1. 1

Basic information

Main material steel Component material steel Version 1 with threaded sleeve
Version 2 without thrust pin Form A Item Lateral Spring Plunger
RoHS yes

This page is Lateral spring plungers with threaded sleeve, without thrust pin, Form A, without seal (03336), part number 03336-1020X12.
You can find the detail information about specifications and dimensions on part number 03336-1020X12.

Variation of this product

Part Number
03336-1020X20
03336-1020X27
03336-1040X12
03336-1040X20
03336-1040X27
03336-1050X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool Weight (ERP)
(kg)

9.78 €

1 4 Days M12M42x60°194101.62003334-060.0036

10.25 €

1 4 Days M12M42x60°26.54101.62003334-100.0142

9.78 €

1 4 Days M12M42x60°11.57.51024003334-060.0058

10.25 €

1 4 Days M12M42x60°197.51024003334-060.0080

10.71 €

1 4 Days M12M42x60°26.57.51024003334-100.0230

9.30 €

1 4 Days M12M42x60°11.54101.65003334-100.0304

Tech Support