Configure
  • Body O.D./Thread M(mm)
  • Initial Load (Range)(N)
  • Initial Load(N)
  • D1(mm)
  • D2(mm)
  • D3(mm)
  • L(mm)
  • L1(mm)
  • L3(mm)
  • SW(mm)
  • H(mm)
  • T min.(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Push-Pull spring plungers with rotation lock, Form I (03339)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Body O.D./Thread M

(mm)

Initial Load (Range)

(N)

Initial Load

(N)

Max. Load

(N)

D1

(mm)

D2

(mm)

D3

(mm)

L

(mm)

L1

(mm)

L3

(mm)

SW

(mm)

H

(mm)

T min.

(mm)

Minimum order quantity
16x1.5
0.01 to 50
16
38
M4
5.5
6.78
20
27.5
1.38
8
6.12
8
1 pieces
20x1.5
0.01 to 50
25
71
M5
8
10
28
38
1.3
11
8.7
10
1 pieces
12x1.5
0.01 to 50
40
140
M6
10
12.2
34
47
2.7
14
10.3
12
1 pieces
16x1.5
0.01 to 50
20
60
M4
5.5
6.78
20
27.5
1.38
8
6.12
8
1 pieces
20x1.5
0.01 to 50
35
103
M5
8
10
28
38
1.3
11
8.7
10
1 pieces
12x1.5
50.01 to 100
60
175
M6
10
12.2
34
47
2.7
14
10.3
12
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
10.24 €
( 12.19 € )
4 working days
11.52 €
( 13.71 € )
4 working days
14.37 €
( 17.10 € )
4 working days
10.24 €
( 12.19 € )
4 working days
11.52 €
( 13.71 € )
4 working days
14.37 €
( 17.10 € )
4 working days

More Information

Basic information

· Universal thrust pad

· Locking, positioning or clamping of various components

· Suitable for use as tension pin or thrust pin