Adjustable tubular handles (06947) (Part Numbers)

Adjustable tubular handles (06947)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· The centre distance can be freely determined

· Mounting: from the rear, 2 mounting brackets are also supplied

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06947-2503011
06947-2503012
06947-3003011
06947-3003012
06947-4003011
06947-4003012
06947-5003011
06947-5003012
06947-6003011
06947-6003012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Component colour Form L=Length
(mm)

38.21 €

1 4 Days 220natural anodisedA250

38.21 €

1 4 Days 220black anodisedB250

39.92 €

1 4 Days 270natural anodisedA300

39.92 €

1 4 Days 270black anodisedB300

43.21 €

1 4 Days 370natural anodisedA400

43.21 €

1 4 Days 370black anodisedB400

46.62 €

1 4 Days 470natural anodisedA500

46.62 €

1 4 Days 470black anodisedB500

49.90 €

1 4 Days 570natural anodisedA600

49.90 €

1 4 Days 570black anodisedB600

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Main colour natural anodised
Component material Aluminium Assembly from the rear Pull handle: cross section round
B(mm) 36 D=Fastening hole M8 H(mm) 68

Tech Support