Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06942-300101 |
06942-350101 |
06942-400101 |
06942-500101 |
06942-600101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|
129.47 € | 1 | 4 Days | 300 | 350 | ||
136.29 € | 1 | 4 Days | 350 | 400 | ||
143.52 € | 1 | 4 Days | 400 | 450 | ||
157.68 € | 1 | 4 Days | 500 | 550 | ||
172.25 € | 1 | 4 Days | 600 | 650 |
Loading...
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Component material | Thermoplastic |
---|---|---|---|---|---|
Form | A | Assembly | from the rear | Pull handle: cross section | round |
B(mm) | 80 | D=Fastening hole(mm) | 11 | H(mm) | 90 |