Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06937-1801 |
06937-1802 |
06937-2001 |
06937-2002 |
06937-2501 |
06937-2502 |
06937-3001 |
06937-3002 |
06937-3501 |
06937-3502 |
06937-4001 |
06937-4002 |
06937-5001 |
06937-5002 |
06937-6001 |
06937-6002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Surface finish body | Main colour | Form | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|
18.35 € | 1 | 4 Days | 180 | ground and anodised | natural | A | 210 | ||
22.34 € | 1 | 4 Days | 180 | serrated plastic sleeve | black | B | 210 | ||
18.73 € | 1 | 4 Days | 200 | ground and anodised | natural | A | 230 | ||
22.91 € | 1 | 4 Days | 200 | serrated plastic sleeve | black | B | 230 | ||
19.89 € | 1 | 4 Days | 250 | ground and anodised | natural | A | 280 | ||
24.32 € | 1 | 4 Days | 250 | serrated plastic sleeve | black | B | 280 | ||
21.05 € | 1 | 4 Days | 300 | ground and anodised | natural | A | 330 | ||
25.83 € | 1 | 4 Days | 300 | serrated plastic sleeve | black | B | 330 | ||
22.05 € | 1 | 4 Days | 350 | ground and anodised | natural | A | 380 | ||
27.48 € | 1 | 4 Days | 350 | serrated plastic sleeve | black | B | 380 | ||
23.16 € | 1 | 4 Days | 400 | ground and anodised | natural | A | 430 | ||
28.79 € | 1 | 4 Days | 400 | serrated plastic sleeve | black | B | 430 | ||
25.35 € | 1 | 4 Days | 500 | ground and anodised | natural | A | 530 | ||
31.71 € | 1 | 4 Days | 500 | serrated plastic sleeve | black | B | 530 | ||
29.56 € | 1 | 4 Days | 600 | ground and anodised | natural | A | 630 | ||
34.60 € | 1 | 4 Days | 600 | serrated plastic sleeve | black | B | 630 |
Loading...
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Thermoplastic |
---|---|---|---|---|---|
Component colour | black | Assembly | from the operating side | Pull handle: cross section | round |
B(mm) | 30 | B1(mm) | 20X2 | D=Fastening hole | M8X30 |
H(mm) | 55.5 |
Configure
Basic Attributes
Hole spacing(mm)
Surface finish body
Main colour
Form
L=Length(mm)
Filter by standard shipping days
Optional Attributes