Pull handles, Form A (06932) (Part Numbers)

Pull handles, Form A (06932)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Mounted from the front

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06932-05501
06932-05503
06932-08801
06932-08803
06932-10001
06932-10003
06932-12001
06932-12003
06932-18001
06932-18003
06932-23501
06932-23503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

10.27 €

1 4 Days 55black70

9.69 €

1 4 Days 55natural70

11.07 €

1 4 Days 88black103

10.21 €

1 4 Days 88natural103

11.33 €

1 4 Days 100black115

10.45 €

1 4 Days 100natural115

11.79 €

1 4 Days 120black135

10.78 €

1 4 Days 120natural135

13.22 €

1 4 Days 180black195

11.79 €

1 4 Days 180natural195

14.56 €

1 4 Days 235black250

12.74 €

1 4 Days 235natural250

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body matt and anodised
Component material Polyamide Component colour black Form A
Assembly possible from both sides Pull handle: cross section rectangular B(mm) 12
D=Fastening hole M5 H(mm) 40

Tech Support