Pull handles (06900)

Pull handles (06900)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry

· Cross section, round

· Mounted: from the rear

· Tapped bush, brass or galvanised steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06900-101
06900-201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material

13.03 €

1 4 Days Brass

13.03 €

1 4 Days Steel

Loading...

  1. 1

Basic information

Hole spacing(mm) 140 Main Body Material Others Load capacity(N) 300
Main material Duroplast Main colour black Assembly from the rear
Pull handle: cross section round B(mm) 25 D=Fastening hole M8
H(mm) 57 L=Length(mm) 170

Tech Support