Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06913-515008 |
06913-615008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 2 | |
---|---|---|---|---|---|
19.82 € | 1 | 4 Days | standard | ||
21.39 € | 1 | 4 Days | wet area |
Loading...
Hole spacing(mm) | 150 | Main Body Material | Others | Load capacity(N) | 500 |
---|---|---|---|---|---|
Main material | Thermoplastic | Main colour | black | Component material | Elastomer natural rubber |
Component colour | grey | Assembly | from the operating side | Pull handle: cross section | ergonomic |
B(mm) | 29 | B1(mm) | 25.5 | D=Fastening hole | M8x25 |
H=Height(mm) | 53 | L=Length(mm) | 178 | L1(mm) | 118 |