Pull handles (06916) (06916-100052)

Pull handles (06916) 06916-100052

Product Details:

Manufacturer part number: 06916-100052

Brand: NORELEM

Price: 9.20

Delivery time: 4 Days


Technical Data:

Hole spacing: 100 mm

Component material: Stainless steel

B: 19 mm

B1: 17 mm

C: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06916-100052

Part Number
06916-100052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
B1
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

9.20 €

1 4 Days 100Stainless steel19178.5M5X22351222013

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Assembly from the operating side Pull handle: cross section rectangular

This page is Pull handles (06916), part number 06916-100052.
You can find the detail information about specifications and dimensions on part number 06916-100052.

Variation of this product

Part Number
06916-100051
06916-120061
06916-120062
06916-140081
06916-140082
06916-160081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
B1
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

8.06 €

1 4 Days 100Steel19178.5M5X22351222013

9.60 €

1 4 Days 120Steel2320.510.5M6X25391462415

10.68 €

1 4 Days 120Stainless steel2320.510.5M6X25391462415

12.25 €

1 4 Days 140Steel272412M8X30451702816

13.99 €

1 4 Days 140Stainless steel272412M8X30451702816

17.57 €

1 4 Days 160Steel3127.513.5M8X35521943220

Tech Support