Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06946-200081 |
06946-200082 |
06946-350081 |
06946-350082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Main colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|
53.36 € | 1 | 4 Days | 200 | matt chromed | 220 | ||
42.81 € | 1 | 4 Days | 200 | black powder-coated | 220 | ||
64.57 € | 1 | 4 Days | 350 | matt chromed | 370 | ||
51.60 € | 1 | 4 Days | 350 | black powder-coated | 370 |
Loading...
Main Body Material | Steel | Load capacity(N) | 1000 | Form | A |
---|---|---|---|---|---|
Assembly | from the rear | Pull handle: cross section | round | B(mm) | 130 |
D=Fastening hole | M8 | H(mm) | 70 |