Stainless steel pull handles, round (06922)

Stainless steel pull handles, round (06922)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· Cross section, round

· Handle and fastening material: stainless steel A4

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06922-100
06922-120
06922-250
06922-350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Dimension L
(mm)
B
(mm)
H
(mm)

9.30 €

1 4 Days 100108835

11.90 €

1 4 Days 1201301040

16.01 €

1 4 Days 2502601040

19.33 €

1 4 Days 3503601040

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Main Body Material Stainless Steel (Deleted) Load capacity(N) 1000
Steel code 1.4404 Surface finish body Semi-gloss vibratory ground Assembly From the rear
Pull handle: cross section Round D=Fastening hole(mm) M5x10 T=thread depth(mm) 10

Tech Support