Pull handles stainless steel (06924)

Pull handles stainless steel (06924)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· Grip material: stainless steel. 1.4404

· Fastening material: 1.4301

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06924-10005
06924-10006
06924-12005
06924-12006
06924-15005
06924-15006
06924-18005
06924-18006
06924-25005
06924-25006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
R
(mm)
T
(mm)

29.38 €

1 4 Days 100semi-gloss vibratory ground128M5x10401082210

32.95 €

1 4 Days 100semi-gloss vibratory ground19.510M6x12451102412

30.77 €

1 4 Days 120semi-gloss vibratory ground128M5x10401282210

35.00 €

1 4 Days 120-19.510M6x12451302412

32.95 €

1 4 Days 150semi-gloss vibratory ground128M5x10401582210

37.58 €

1 4 Days 150semi-gloss vibratory ground19.510M6x12451602412

34.17 €

1 4 Days 180semi-gloss vibratory ground128M5x10401882210

39.21 €

1 4 Days 180semi-gloss vibratory ground19.510M6x12451902412

40.59 €

1 4 Days 250semi-gloss vibratory ground128M5x10402582210

46.85 €

1 4 Days 250semi-gloss vibratory ground19.510M6x12452602412

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Steel code 1.4404
Assembly from the rear Pull handle: cross section oval

Tech Support