Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | Main colour | B (mm) | B1 (mm) | D=Fastening hole | H (mm) | L=Length (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.07 € | 1 | 4 Days | bright | - | 21 | 13 | M6 | 50 | 113 | 10 | ||
10.86 € | 1 | 4 Days | powder-coated | black | 21 | 13 | M6 | 50 | 113 | 10 | ||
10.86 € | 1 | 4 Days | powder-coated | red RAL 3020 | 21 | 13 | M6 | 50 | 113 | 10 | ||
9.45 € | 1 | 4 Days | bright | - | 21 | 13 | M6 | 50 | 125 | 10 | ||
13.74 € | 1 | 4 Days | bright | - | 25 | 17 | M8 | 55 | 129 | 12 | ||
11.27 € | 1 | 4 Days | powder-coated | black | 21 | 13 | M6 | 50 | 125 | 10 | ||
15.54 € | 1 | 4 Days | powder-coated | black | 25 | 17 | M8 | 55 | 129 | 12 | ||
11.27 € | 1 | 4 Days | powder-coated | red RAL 3020 | 21 | 13 | M6 | 50 | 125 | 10 | ||
15.54 € | 1 | 4 Days | powder-coated | red RAL 3020 | 25 | 17 | M8 | 55 | 129 | 12 | ||
9.45 € | 1 | 4 Days | bright | - | 21 | 13 | M6 | 50 | 133 | 10 | ||
14.17 € | 1 | 4 Days | bright | - | 25 | 17 | M8 | 55 | 137 | 12 | ||
11.27 € | 1 | 4 Days | powder-coated | black | 21 | 13 | M6 | 50 | 133 | 10 | ||
15.97 € | 1 | 4 Days | powder-coated | black | 25 | 17 | M8 | 55 | 137 | 12 | ||
11.27 € | 1 | 4 Days | powder-coated | red RAL 3020 | 21 | 13 | M6 | 50 | 133 | 10 | ||
15.97 € | 1 | 4 Days | powder-coated | red RAL 3020 | 25 | 17 | M8 | 55 | 137 | 12 | ||
9.45 € | 1 | 4 Days | bright | - | 21 | 13 | M6 | 50 | 141 | 10 | ||
14.60 € | 1 | 4 Days | bright | - | 25 | 17 | M8 | 55 | 145 | 12 | ||
11.27 € | 1 | 4 Days | powder-coated | black | 21 | 13 | M6 | 50 | 141 | 10 | ||
16.39 € | 1 | 4 Days | powder-coated | black | 25 | 17 | M8 | 55 | 145 | 12 | ||
11.27 € | 1 | 4 Days | powder-coated | red RAL 3020 | 21 | 13 | M6 | 50 | 141 | 10 | ||
16.39 € | 1 | 4 Days | powder-coated | red RAL 3020 | 25 | 17 | M8 | 55 | 145 | 12 | ||
10.32 € | 1 | 4 Days | bright | - | 21 | 13 | M6 | 50 | 173 | 10 | ||
15.44 € | 1 | 4 Days | bright | - | 25 | 17 | M8 | 55 | 177 | 12 | ||
13.00 € | 1 | 4 Days | powder-coated | black | 21 | 13 | M6 | 50 | 173 | 10 | ||
18.12 € | 1 | 4 Days | powder-coated | black | 25 | 17 | M8 | 55 | 177 | 12 | ||
13.00 € | 1 | 4 Days | powder-coated | red RAL 3020 | 21 | 13 | M6 | 50 | 173 | 10 | ||
18.12 € | 1 | 4 Days | powder-coated | red RAL 3020 | 25 | 17 | M8 | 55 | 177 | 12 | ||
16.31 € | 1 | 4 Days | bright | - | 25 | 17 | M8 | 55 | 197 | 12 | ||
18.98 € | 1 | 4 Days | powder-coated | black | 25 | 17 | M8 | 55 | 197 | 12 | ||
18.98 € | 1 | 4 Days | powder-coated | red RAL 3020 | 25 | 17 | M8 | 55 | 197 | 12 |
Loading...
Main Body Material | Aluminum | Load capacity(N) | 1000 | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | oval |
Configure
Basic Attributes
Surface finish body
Main colour
B(mm)
B1(mm)
D=Fastening hole
H(mm)
L=Length(mm)
T(mm)
Filter by standard shipping days
Optional Attributes