Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03078-213011 |
03078-213016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spring stiffness (N/mm) | L=Length (mm) | L by F1 (mm) | L by F2 (mm) | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.41 € | 1 | 4 Days | 0.78 | 11 | 9 | 6.7 | 1.6 | 3.4 | 5 | ||
0.52 € | 1 | 4 Days | 1.6 | 16 | 13 | 10.7 | 4.8 | 8.4 | 8.5 |
Loading...
Type | Spring Pins | Component material | Stainless steel | Form | B |
---|---|---|---|---|---|
D1(mm) | 3 |
Configure
Basic Attributes
Spring stiffness(N/mm)
L=Length(mm)
L by F1(mm)
L by F2(mm)
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
L2(mm)
Filter by standard shipping days
Optional Attributes