Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03078-323013
Main material | Stainless steel | Component material | Stainless steel | Form | C |
---|---|---|---|---|---|
D=outside diameter(mm) | 4.1 | Spring stiffness(N/mm) | 1.75 | D1(mm) | 3 |
L=Length(mm) | 13 | L by F1(mm) | 10 | L by F2(mm) | 8.9 |
Spring force initial pressure F1 approx.(N) | 5.3 | Spring force final pressure F2 approx.(N) | 7.2 | L2(mm) | 7 |
This page is Spring sleeves, Form C (03078), part number 03078-323013.
You can find the detail information about specifications and dimensions on part number 03078-323013.