Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27903-14018000 |
27903-14018001 |
27903-4018000 |
27903-4018001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Main colour | Form | Version 2 | A1 (mm) | B1 (mm) | D (mm) | Kind of fastening | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
43.06 € | 1 | 4 Days | Stainless Steel | bright | A | without hole | - | - | - | weldable | ||
47.58 € | 1 | 4 Days | Stainless Steel | bright | B | round hole | 22.7 | 60 | 4 | fastening holes | ||
31.04 € | 1 | 4 Days | Steel | bright | A | without hole | - | - | - | weldable | ||
33.93 € | 1 | 4 Days | Steel | galvanised | B | round hole | 22.7 | 60 | 4 | fastening holes |
Loading...
B=Width(mm) | 180 | A=Length(mm) | 40 | D1(mm) | 4 |
---|---|---|---|---|---|
S(mm) | 1.5 |
Configure
Basic Attributes
Main Body Material
Main colour
Form
Version 2
A1(mm)
B1(mm)
D(mm)
Kind of fastening
Filter by standard shipping days
Optional Attributes