Mounting brackets Form B (03099) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-212
03099-2121
03099-216
03099-2161
03099-220
03099-2201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2
(mm)
K
(mm)
L1
(mm)
L3
(mm)
S
(mm)

16.64 €

1 4 Days M123624251012

16.64 €

1 4 Days M12x1,53624251012

16.50 €

1 4 Days M164632331315

16.50 €

1 4 Days M16x1,54632331315

19.00 €

1 4 Days M204632331315

16.02 €

1 4 Days M20x1,54632331315

Loading...

  1. 1

Basic information

Main material Steel Form B D3(mm) 5.5
D4(mm) 10

Tech Support