C-washers captive DIN 6371 (07520) (07520-06)

C-washers captive DIN 6371 (07520) 07520-06

Product Details:

Manufacturer part number: 07520-06

Brand: NORELEM

Price: 21.35

Delivery time: 4 Days


Technical Data:

Outside diameter: 38 mm

Internal diameter: 7.5 mm

H=Height: 9.8 mm

B: 7.5 mm

D1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07520-06

Part Number
07520-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
B
(mm)
D1
(mm)
D3
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
for screw Ø

21.35 €

1 4 Days 387.59.87.596319.61129199

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.0760 Surface finish body nitrided and black oxidised

This page is C-washers captive DIN 6371 (07520), part number 07520-06.
You can find the detail information about specifications and dimensions on part number 07520-06.

Variation of this product

Part Number
07520-08
07520-10
07520-12
07520-14
07520-16
07520-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
B
(mm)
D1
(mm)
D3
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
for screw Ø

22.41 €

1 4 Days 439.59.89.598321.61432.5219

25.12 €

1 4 Days 4811.59.811.5910323.61736.5239

31.40 €

1 4 Days 6113.511.813.51112329.622452911

33.71 €

1 4 Days 6515.511.815.51114331.623493111

35.62 €

1 4 Days 6817.511.817.51116333.625503311

45.40 €

1 4 Days 7421.511.821.51120436.628553611

Tech Support