Toggle clamps latch horizontal heavy-duty with catch plate (05827-05) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05827-05-020000
05827-05-040000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opening angle of handle F1=Tractive force
(N)
F2=Retaining force
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Travel path L1 max.
(mm)
Travel path L1 min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
T
(mm)

168.18 €

1 4 Days 138°165002000032027088386059.5243718657450281010.410114.327

220.91 €

1 4 Days 120°1900040000395335112527082364422788456341212.41213133.5

Loading...

  1. 1

Basic information

Tightening Force(N) 600 Body Material Steel Surface finish body galvanised and passivated
Component material Plastic Surface finish component oil-resistant Component colour red
Version 2 with catch plate

Tech Support