Toggle clamps latch horizontal with catch plate, Form B (05825)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05825-10-03000
05825-10-07000
05825-10-13000
05825-10-17000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body F1=Tractive force
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L1
(mm)

29.57 €

1 4 Days 150Steelpassivated3000170.3148.74539.7196.811.525.46.444.431.82036.756.34221.6

47.58 €

1 4 Days 200Steelpassivated7000232.8209.17560.341.39.519.138.19.55438.130.248.688.576.123.7

47.75 €

1 4 Days 150Stainless Steelbright3000170.3148.74539.7196.811.525.46.444.431.82036.756.34221.6

101.94 €

1 4 Days 200Stainless Steelbright7000232.8209.17560.341.39.519.138.19.55438.130.248.688.576.123.7

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour red
Form B

Tech Support