Mini toggle clamps horizontal with flat foot and fixed clamping spindle (05770) (Part Numbers)

Mini toggle clamps horizontal with flat foot and fixed clamping spindle (05770)
· Compact construction (mini)

· Self-locking prevents the clamping arm opening autonomously.

· Toggle clamps and power clamps are used in assembly and workholding fixtures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05770-01-00500
05770-01-10500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Surface finish body

14.01 €

1 4 Days Steelgalvanised

24.65 €

1 4 Days Stainless Steelbright

Loading...

  1. 1

Basic information

Tightening Force(N) 80 Component material Plastic Component colour red
Opening angle of holding arm 90° Opening angle of handle 75° Retaining force F1(N) 500
Clamping force F3(N) 250 A(mm) 15.9 A1(mm) 23.8
A3(mm) 11.1 B(mm) 15.9 B1(mm) 23.8
B5(mm) 1.5 C(mm) 9.7 C1(mm) 3
D(mm) 4.4 H(mm) 17.3 L=Length(mm) 81.2
L1(mm) 18.3 M(mm) M4x20

Tech Support