Magnets shallow pot with external thread hard ferrite Form A (09065)

Magnets shallow pot with external thread hard ferrite Form A (09065)
  • Volume Discount
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 200 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09065-21
09065-22
09065-23
09065-24
09065-25
09065-26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
L=thread length
(mm)

3.35 €

1 Available 4 Days 410 ±0.15M34.511.57

3.42 €

1 Available 4 Days 1013 ±0.15M34.511.57

3.59 €

1 Available 4 Days 1816 ±0.15M34.511.57

4.04 €

1 Available 4 Days 3020 ±0.15M36137

4.58 €

1 Available 4 Days 4025 ±0.15M47158

5.29 €

1 Available 4 Days 8032 ±0.20M47158

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Steel Surface finish component galvanised
Form A Temperature max.(°C) 100

Tech Support