Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05400-02 |
05400-04 |
05400-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand Force (N) | Clamp Force (Range)(N) (N) | Opening angle of handle | Opening angle of holding arm | Retaining force F1 (N) | Clamping force F3 (N) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | B1 (mm) | B3 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | M=clamping spindle | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.25 € | 1 | 4 Days | 340 | Up to 499 | 120° | 180° | 6000 | 1400 | 25 | 45 | 10 | 25 | 50 | 68 | 10 | 45 | 30 | 8.3 | 215 | 124 | 50 | 20 | M12x100 | 5 | ||
176.36 € | 1 | 4 Days | 500 | 500 to 1049 | 125° | 180° | 8000 | 1400 | 30 | 51 | 10 | 25 | 60 | 86.5 | 12 | 58 | 30 | 8.3 | 250 | 144 | 60 | 23 | M12x100 | 6 | ||
229.30 € | 1 | 4 Days | 500 | 500 to 1049 | 130° | 195° | 15000 | 1850 | 40 | 64 | 12 | 40 | 75 | 104 | 16 | 70 | 38 | 10.3 | 295 | 188 | 75 | 37 | M16x150 | 8 |
Loading...
Attaching Method | Flange Base | Body Material | Steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Version 2 | horizontal foot | Component colour | orange |
Configure
Basic Attributes
Hand Force(N)
Clamp Force (Range)(N)(N)
Opening angle of handle
Opening angle of holding arm
Retaining force F1(N)
Clamping force F3(N)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B(mm)
B1(mm)
B3(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
M=clamping spindle
S(mm)
Filter by standard shipping days
Optional Attributes