Toggle clamps latch vertical with catch plate (05830)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05830-01-02200
05830-01-04500
05830-01-07000
05830-01-12200
05830-01-14500
05830-01-17000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body F1=Tractive force
(N)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L1=thread length
(mm)
L3
(mm)

25.63 €

1 4 Days 100Steelgalvanised2200382613414.325.4352213.525.344.45512.281

33.49 €

1 4 Days 150Steelgalvanised45005033.319.17.120.638.14025.41737.165.665.420.3121.5

54.70 €

1 4 Days 200Steelgalvanized90006347.631.89.527545336.53048.788.785.529.4132.4

52.38 €

1 4 Days 100Stainless Steelbright2200382613414.325.4352213.525.344.45512.281

73.93 €

1 4 Days 150Stainless Steelbright45005033.319.17.120.638.14025.41737.165.665.420.3121.5

130.29 €

1 4 Days 200Stainless Steelbright90006347.631.89.527545336.53048.788.79229.4132.4

Loading...

  1. 1

Basic information

Surface finish component oil-resistant Component colour red

Tech Support