Manufacturer part number: 05715-20-0800
Brand: NORELEM
Price: 19.14 €
Delivery time: 4 Days
Body Material: Steel
Surface finish body: galvanised
M: M6x44 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05715-20-0800
Tightening Force(N) | 100 | Component material | Plastic | Component colour | red |
---|---|---|---|---|---|
Opening angle of handle | 60° | Opening angle of holding arm | 95° | Retaining force F1(N) | 800 |
Clamping force F3(N) | 600 | A(mm) | 12.7 | A1(mm) | 25.4 |
B(mm) | 27 | B1(mm) | 39.7 | B5(mm) | 3 |
C(mm) | 22.7 | C1(mm) | 9.6 | D(mm) | 5.2 |
H(mm) | 104 | L=Length(mm) | 65.8 | L1(mm) | 28.6 |
This page is Toggle clamps mini vertical with flat foot and fixed clamping spindle (05715), part number 05715-20-0800.
You can find the detail information about specifications and dimensions on part number 05715-20-0800.
Part Number |
---|
05715-20-1800 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Surface finish body | M (mm) |
---|---|---|---|---|---|---|---|
39.36 € | 1 | 4 Days | Stainless Steel | bright | M6x40 |