Magnets raw AlNiCo, bar type (09003) (Part Numbers)

Magnets raw AlNiCo, bar type (09003)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 450 °C

· Assembly: press in or glue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09003-0310
09003-0312
09003-0416
09003-0420
09003-0520
09003-0615
09003-0624
09003-0630
09003-0825
09003-1020
09003-1040
09003-1240
09003-1530
09003-1560
09003-3480
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
L=Length
(mm)

1.31 €

1 4 Days Up to 10.01.13 +0/-0.210 ±0.1

1.35 €

1 4 Days Up to 10.01.33 +0/-0.212 ±0.1

1.60 €

1 4 Days Up to 10.01.94 +0/-0.216 ±0.1

1.70 €

1 4 Days Up to 10.024 +0/-0.220 ±0.1

2.03 €

1 4 Days Up to 10.02.35 +0/-0.220 ±0.1

2.08 €

1 4 Days Up to 10.02.86 +0/-0.215 ±0.1

2.48 €

1 4 Days Up to 10.02.86 +0/-0.224 ±0.1

2.77 €

1 4 Days Up to 10.02.86 +0/-0.230 ±0.1

3.38 €

1 4 Days Up to 10.03.88 +0/-0.225 ±0.1

3.86 €

1 4 Days Up to 10.0510 +0/-0.220 ±0.1

6.38 €

1 4 Days Up to 10.0710 +0/-0.240 ±0.1

8.54 €

1 4 Days Up to 10.0812 +0/-0.240 ±0.1

9.77 €

1 4 Days Up to 10.01015 +0/-0.230 ±0.2

18.17 €

1 4 Days 10.1 to 20.01115 +0/-0.260 ±0.2

116.62 €

1 4 Days 60.1 to 70.06134 +0/-0.280 ±0.2

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Alnico Magnet Main material Alnico
Surface finish body Bright Temperature max.(°C) 450

Tech Support