Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05815-05-03400 |
05815-05-13000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Main Body Material | Surface finish body | Clamping force F3 (N) | Retaining force F1 (N) | |
---|---|---|---|---|---|---|---|---|---|
46.48 € | 1 | 4 Days | 250 | Steel | Galvanised and passivated | 1100 | 3400 | ||
77.89 € | 1 | 4 Days | 200 | Stainless Steel | Bright | 1000 | 3000 |
Loading...
Component material | Plastic | Surface finish component | Oil-resistant | Component colour | Red |
---|---|---|---|---|---|
A(mm) | 40 | A1(mm) | 25.4 | A2(mm) | 7.3 |
B(mm) | 44 | B1(mm) | 30 | B5(mm) | 4 |
C(mm) | 41.2 | D(mm) | 6.7 | H(mm) | 210 |
H1(mm) | 153 | L=Length(mm) | 74.6 | L1(mm) | 31.8 |
L2(mm) | 14 | M(mm) | 1/2-13x2.5 | Opening angle of handle | 50° |
Opening angle of holding arm | 90° |
Configure
Basic Attributes
Tightening Force(N)
Main Body Material
Surface finish body
Clamping force F3(N)
Retaining force F1(N)
Filter by standard shipping days
Optional Attributes