Rest pads pin form internal thread (02027) (02027-2060420)

Rest pads pin form internal thread (02027) 02027-2060420

Product Details:

Manufacturer part number: 02027-2060420

Brand: NORELEM

Price: 12.45

Delivery time: 4 Days


Technical Data:

Tip O.D.: 4 mm

D=thread: M6 mm

E: 11 mm

H=Height: 20 mm

H1: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02027-2060420

Part Number
02027-2060420
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
P
(mm)
SW
(mm)

12.45 €

1 4 Days 4M611208.5610

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form D

This page is Rest pads pin form internal thread (02027), part number 02027-2060420.
You can find the detail information about specifications and dimensions on part number 02027-2060420.

Variation of this product

Part Number
02027-2060430
02027-2080430
02027-2080440
02027-2080630
02027-2080640
02027-2100630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
P
(mm)
SW
(mm)

12.70 €

1 4 Days 4M6113013.5910

13.43 €

1 4 Days 4M814.430131013

13.62 €

1 4 Days 4M814.440181413

13.80 €

1 4 Days 6M814.430131013

13.97 €

1 4 Days 6M814.440181413

14.34 €

1 4 Days 6M101930121017

Tech Support