Rest pads pin form external thread (02027) (02027-1060430)

Rest pads pin form external thread (02027) 02027-1060430

Product Details:

Manufacturer part number: 02027-1060430

Brand: NORELEM

Price: 13.07

Delivery time: 4 Days


Technical Data:

Tip O.D.: 4 mm

B: 8 mm

D=thread: M6 mm

E: 11 mm

H=Height: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02027-1060430

Part Number
02027-1060430
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
B
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
SW
(mm)

13.07 €

1 4 Days 48M611301510

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form A

This page is Rest pads pin form external thread (02027), part number 02027-1060430.
You can find the detail information about specifications and dimensions on part number 02027-1060430.

Variation of this product

Part Number
02027-1060420
02027-1080430
02027-1080440
02027-1080630
02027-1080640
02027-1100630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
B
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
SW
(mm)

12.79 €

1 4 Days 48M611201010

13.97 €

1 4 Days 410M814.4301513

14.26 €

1 4 Days 410M814.4402013

14.34 €

1 4 Days 610M814.4301513

14.60 €

1 4 Days 610M814.4402013

15.14 €

1 4 Days 614M1019301517

Tech Support