Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02028-106012 |
02028-106025 |
02028-108015 |
02028-108030 |
02028-110020 |
02028-110040 |
02028-112025 |
02028-112050 |
02028-116030 |
02028-116060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip O.D. (mm) | D=thread (mm) | E (mm) | H=Height (mm) | P (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
16.38 € | 1 | 4 Days | 6 | M6 | 3 | 12.5 | 4 | 11 | ||
18.38 € | 1 | 4 Days | 6 | M6 | 3 | 25 | 7 | 11 | ||
18.96 € | 1 | 4 Days | 8 | M8 | 4 | 15 | 6 | 13 | ||
21.36 € | 1 | 4 Days | 8 | M8 | 4 | 30 | 9 | 13 | ||
22.85 € | 1 | 4 Days | 10 | M10 | 5 | 20 | 9 | 17 | ||
24.30 € | 1 | 4 Days | 10 | M10 | 5 | 40 | 13 | 17 | ||
24.72 € | 1 | 4 Days | 12 | M12 | 6 | 25 | 11 | 19 | ||
26.95 € | 1 | 4 Days | 12 | M12 | 6 | 50 | 16 | 19 | ||
50.56 € | 1 | 4 Days | 16 | M16 | 8 | 30 | 12 | 24 | ||
61.59 € | 1 | 4 Days | 16 | M16 | 8 | 60 | 20 | 24 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | A |
Configure
Basic Attributes
Tip O.D.(mm)
D=thread(mm)
E(mm)
H=Height(mm)
P(mm)
SW=key width(mm)
Filter by standard shipping days
Optional Attributes