Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02160-080352 |
02160-100352 |
02160-120352 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | D=thread (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|
144.87 € | 1 | 4 Days | 1 | M8 | 13 | ||
144.87 € | 1 | 4 Days | 2 | M10 | 17 | ||
144.87 € | 1 | 4 Days | 3 | M12 | 19 |
Loading...
Main material | Stainless steel | Material (mount surface / support surface) | Stainless steel | B(mm) | 25 |
---|---|---|---|---|---|
D1(mm) | 3 | H=Height(mm) | 35.2 | H1(mm) | 2 |