Fixture feet with internal thread, Form A hardened flat face (02070)

Fixture feet with internal thread, Form A hardened flat face (02070)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02070-106X20
02070-106X40
02070-110X32
02070-110X63
02070-112X32
02070-112X63
02070-116X50
02070-116X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

7.13 €

1 4 Days 9.52M6201012

6.84 €

1 4 Days 9.52M6401012

11.41 €

1 4 Days 16.53M10321718

12.30 €

1 4 Days 16.53M10631718

14.09 €

1 4 Days 18.53M12321918

15.24 €

1 4 Days 18.53M12631918

17.50 €

1 4 Days 234M16502424

19.39 €

1 4 Days 234M161002424

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form A

Tech Support