Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | K (mm) | L=thread length (mm) | SR1 | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|
5.04 € | 1 | 4 Days | M3 | 2 | 16 | 10 | 5.5 | ||
5.56 € | 1 | 4 Days | M3 | 2 | 25 | 10 | 5.5 | ||
3.71 € | 1 | 4 Days | M4 | 2.5 | 16 | 10 | 7 | ||
3.71 € | 1 | 4 Days | M4 | 2.5 | 25 | 10 | 7 | ||
3.81 € | 1 | 4 Days | M4 | 2.5 | 35 | 10 | 7 | ||
3.71 € | 1 | 4 Days | M5 | 3.5 | 16 | 12 | 8 | ||
3.71 € | 1 | 4 Days | M5 | 3.5 | 25 | 12 | 8 | ||
3.81 € | 1 | 4 Days | M5 | 3.5 | 35 | 12 | 8 | ||
3.71 € | 1 | 4 Days | M6 | 3.8 | 25 | 15 | 10 | ||
3.81 € | 1 | 4 Days | M6 | 3.8 | 35 | 15 | 10 | ||
3.81 € | 1 | 4 Days | M6 | 3.8 | 40 | 15 | 10 | ||
3.81 € | 1 | 4 Days | M8 | 5 | 12 | 20 | 13 | ||
3.81 € | 1 | 4 Days | M8 | 5 | 16 | 20 | 13 | ||
3.81 € | 1 | 4 Days | M8 | 5 | 20 | 20 | 13 | ||
3.89 € | 1 | 4 Days | M8 | 5 | 25 | 20 | 13 | ||
4.18 € | 1 | 4 Days | M8 | 5 | 30 | 20 | 13 | ||
4.18 € | 1 | 4 Days | M8 | 5 | 35 | 20 | 13 | ||
4.47 € | 1 | 4 Days | M8 | 5 | 40 | 20 | 13 | ||
4.47 € | 1 | 4 Days | M8 | 5 | 45 | 20 | 13 | ||
4.66 € | 1 | 4 Days | M8 | 5 | 50 | 20 | 13 | ||
4.66 € | 1 | 4 Days | M8 | 5 | 55 | 20 | 13 | ||
4.87 € | 1 | 4 Days | M8 | 5 | 65 | 20 | 13 | ||
4.87 € | 1 | 4 Days | M8 | 5 | 70 | 20 | 13 | ||
5.04 € | 1 | 4 Days | M8 | 5 | 85 | 20 | 13 | ||
4.73 € | 1 | 4 Days | M10 | 6 | 35 | 30 | 17 | ||
5.31 € | 1 | 4 Days | M10 | 6 | 40 | 30 | 17 | ||
5.56 € | 1 | 4 Days | M10 | 6 | 50 | 30 | 17 | ||
5.95 € | 1 | 4 Days | M10 | 6 | 60 | 30 | 17 | ||
7.07 € | 1 | 4 Days | M12 | 7 | 40 | 30 | 19 | ||
7.62 € | 1 | 4 Days | M12 | 7 | 60 | 30 | 19 | ||
8.09 € | 1 | 4 Days | M12 | 7 | 70 | 30 | 19 | ||
10.05 € | 1 | 4 Days | M16 | 9.5 | 50 | 35 | 24 | ||
10.79 € | 1 | 4 Days | M16 | 9.5 | 60 | 35 | 24 | ||
12.19 € | 1 | 4 Days | M16 | 9.5 | 70 | 35 | 24 |
Loading...
Main material | Steel | Material (mount surface / support surface) | Steel | Form | B |
---|
Configure
Basic Attributes
D=thread(mm)
K(mm)
L=thread length(mm)
SR1
SW(mm)
Filter by standard shipping days
Optional Attributes