Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1 (mm) | L=Length (mm) | L2 (mm) | L4 (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 1 | 4 Days | M5 | 3 | 8.5 | 1.3 | 0.5 | 2.5 | 4.5 | ||
2.35 € | 1 | 4 Days | M5 | 3 | 12.5 | 1.3 | 0.5 | 2.5 | 4.5 | ||
2.39 € | 1 | 4 Days | M5 | 3 | 16.5 | 1.3 | 0.5 | 2.5 | 4.5 | ||
2.43 € | 1 | 4 Days | M5 | 3 | 20.5 | 1.3 | 0.5 | 2.5 | 4.5 | ||
2.43 € | 1 | 4 Days | M6 | 4 | 13.5 | 1.9 | 0.8 | 3 | 9 | ||
2.43 € | 1 | 4 Days | M6 | 4 | 17.5 | 1.9 | 0.8 | 3 | 9 | ||
2.44 € | 1 | 4 Days | M6 | 4 | 21.5 | 1.9 | 0.8 | 3 | 9 | ||
2.57 € | 1 | 4 Days | M6 | 4 | 26.5 | 1.9 | 0.8 | 3 | 9 | ||
2.65 € | 1 | 4 Days | M8 | 5.5 | 14 | 2.4 | 1 | 4 | 15 | ||
2.65 € | 1 | 4 Days | M8 | 5.5 | 18 | 2.4 | 1 | 4 | 15 | ||
2.65 € | 1 | 4 Days | M8 | 5.5 | 22 | 2.4 | 1 | 4 | 15 | ||
2.80 € | 1 | 4 Days | M8 | 5.5 | 27 | 2.4 | 1 | 4 | 15 | ||
2.99 € | 1 | 4 Days | M8 | 5.5 | 34 | 2.4 | 1 | 4 | 15 | ||
2.87 € | 1 | 4 Days | M10 | 7 | 18 | 2.6 | 1.5 | 5 | 20 | ||
2.97 € | 1 | 4 Days | M10 | 7 | 22 | 2.6 | 1.5 | 5 | 20 | ||
2.97 € | 1 | 4 Days | M10 | 7 | 27 | 2.6 | 1.5 | 5 | 20 | ||
3.23 € | 1 | 4 Days | M10 | 7 | 34 | 2.6 | 1.5 | 5 | 20 | ||
3.34 € | 1 | 4 Days | M10 | 7 | 42 | 2.6 | 1.5 | 5 | 20 |
Loading...
Type | Grub Screws | Thread Material | Steel | Grade | 10.9 |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Component material | Tool steel | Surface finish component | Hardened and black oxid finish |
Material (mount surface / support surface) | Steel |
Configure
Basic Attributes
D=thread(mm)
D1(mm)
L=Length(mm)
L2(mm)
L4(mm)
SW(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes