Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07114-1006 |
07114-1308 |
07114-1710 |
07114-17102 |
07114-1912 |
07114-19122 |
07114-2416 |
07114-24162 |
07114-3020 |
07114-30202 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Serration | A=Thread length (mm) | B (mm) | C=key width (mm) | D (mm) | G=Thread | |
---|---|---|---|---|---|---|---|---|---|---|
18.75 € | 1 | 4 Days | extra fine | 25 | 5 | 10 | 7.9 | M6 | ||
19.38 € | 1 | 4 Days | fine | 25 | 6.4 | 13 | 9.5 | M8 | ||
21.64 € | 1 | 4 Days | fine | 25 | 8.3 | 17 | 12.7 | M10 | ||
22.54 € | 1 | 4 Days | fine | 40 | 8.3 | 17 | 12.7 | M10 | ||
27.32 € | 1 | 4 Days | fine | 25 | 8.7 | 19 | 15.9 | M12 | ||
28.23 € | 1 | 4 Days | fine | 40 | 8.7 | 19 | 15.9 | M12 | ||
35.29 € | 1 | 4 Days | fine | 35 | 11 | 24 | 19 | M16 | ||
36.20 € | 1 | 4 Days | fine | 50 | 11 | 24 | 19 | M16 | ||
58.29 € | 1 | 4 Days | extra fine | 40 | 13.7 | 30 | 25.4 | M20 | ||
61.22 € | 1 | 4 Days | extra fine | 60 | 13.7 | 30 | 25.4 | M20 |
Loading...
Main material | Steel | Component material | Carbide | Material (mount surface / support surface) | Carbide |
---|
Configure
Basic Attributes
Serration
A=Thread length(mm)
B(mm)
C=key width(mm)
D(mm)
G=Thread
Filter by standard shipping days
Optional Attributes